We detect you are using an unsupported browser. For the best experience, please visit the site using Chrome, Firefox, Safari, or Edge. X
Maximize Your Experience: Reap the Personalized Advantages by Completing Your Profile to Its Fullest! Update Here
Stay in the loop with the latest from Microchip! Update your profile while you are at it. Update Here
Complete your profile to access more resources.Update Here!

Highly-Integrated Hybrid Power Modules


Hybrid Power Drive (HPD) modules are highly integrated power semiconductor devices that reduce the number of components and simplify the overall system design. These configurable power devices include a three-bridge topology that is available in Silicon Carbide (SiC) or Silicon (Si) semiconductor technologies. Offering a compact design and low weight and profile, these high-reliability power devices help reduce the size and weight of More Electric Aircraft (MEA).

The HPD module is a cost-effective unit that integrates a power bridge and a driver stage. You can use HPD modules in power conversion applications for electric motor drives on aircraft flight-critical actuator systems.

Featured Product


Three-Phase Bridge, Brake, Soft Start and Solenoid Power Module

This Hybrid Power Device (HPD) is a complete solution that offers excellent performance, reliability and reduced weight. This module comes with an AlSiC baseplate with maximum dimensions of 108 mm × 67 mm × 25 mm.

Applications

  • HPD for Electromechanical Actuator (EMA) and Electrohydrostatic Actuator (EHA) systems
  • High-reliability Power Core Module (PCM)
  • Modular power module for Power Drive Electronics (PDEs)
Hybrid Power Drive Module

Key Benefits


Explore Our Products


Need Support?


Would you like additional information on our hybrid power devices?

Let's set up a time to talk.












Contact us for SiC-based Design Support